These topics document the 1141A Differential Probe and the 1142A Probe Control and Power Module, which will be treated as a system. Each of the two instrument models that make up the differential probe system has a serial number sticker. The sticker for the 1141A Differential Probe is inside the probe, in the bottom cover. The 1141A/1142A probe system allows measurement of small differential signals in the presence of much larger common-mode signals. It has the following major features: 200 MHz bandwidth, Variable offset, DC reject, AC coupling, and Remote operating capability.
Links to PDF Documents
- 1141A and 1142A User's and Service Guide
- 1142A Probe Control and Power Module User's Guide
- InfiniiVision Oscilloscope Probes and Accessories Data Sheet
Compatibility
| Oscilloscope Series | Compatible |
|---|---|
| HD3-Series | ♦ |
| Z-Series | |
| V-Series | |
| S-Series | |
| 90000 Q-Series | |
| 90000 X-Series | |
| 90000A Series | |
| 86100D DCA-X | |
| 80000B Series | ♦ |
| 9000 H-Series | ♦ |
| 9000 Series | ♦ |
| 8000 Series | ♦ |
| 7000 Series | ♦ |
| 6000 X-Series | |
| 6000 Series (300 MHz - 1 GHz) | ♦ |
| 5000 Series | ♦ |
| 4000 X-Series | ♦ |
| 3000 X-Series | ♦ |
| 2000 X-Series | |
| 1000 Series |